??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2425410000 - ENERGY METER 330
Bill of material
Weidmueller 2425410000
Preview
Product number of the Manufacturer
2425410000
Manufacturer Type Description
ENERGY METER 330
Short Description
Measuring device electrical quantity, 442 V
Long Description
Allows for the detailed measurement of production facilities.
GTIN
4050118433296
Manufacturer Name
Weidmueller Group
ampere meter present
Yes
blind power meter present
Yes
tachometer present
No
frequency meter present
Yes
pulse counter present
No
voltmeter present
Yes
effective power measurement device present
Yes
Mass
0.250 kg
customs tariff number (TARIC)
90303200
URL
URL
Previews
3D
2D
Download CAD models