??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
242178-10
Bill of material
242178-10
Part Number
242178-10
Description
SMA Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead IP67
Body Finish
Nickel
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
IP67
Mounting Feature
Bulkhead
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
11
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Adapter Side 1 Series
SMA
Adapter Side 1 Style
Jack
Adapter Side 2 Series
TNC
Adapter Side 2 Style
Jack
Adapter Type
Between-Series
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Previews
3D
2D
Download CAD models