??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
242145
Bill of material
242145
Part Number
242145
Description
SMA Jack to SMB Plug Adapter 50 Ohm Straight
Body Finish
Gold
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Adapter Side 1 Series
SMA
Adapter Side 1 Style
Jack
Adapter Side 2 Series
SMB
Adapter Side 2 Style
Plug
Adapter Type
Between-Series
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Previews
3D
2D
Download CAD models