??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
242105RP-10
Bill of material
242105RP-10
Part Number
242105RP-10
Description
SMA Jack to RP-TNC Plug Adapter 50 Ohm Straight
Body Finish
Nickel
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
11
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Adapter Side 1 Series
RP-TNC
Adapter Side 1 Style
Plug
Adapter Side 2 Series
SMA
Adapter Side 2 Style
Jack
Adapter Type
Between-Series
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Straight
Previews
3D
2D
Download CAD models