??
Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
agru
Description
242.10 - Diaphragm Valve
Bill of material
AGRU_35242102521_Diaphragm Valve_manually controlled_PVDF UHP natural_25 - MOP 10 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
242.10
Weight
kg
Dimension long
Dimension short
Description 1
Diaphragm Valve
Description 2
manually controlled
Description 3
EPDM/PTFE diaphragm
Material
PVDF UHP natural
Connection methode
Flange connection DIN
Outside diameter (DAOD)
mm
IDA
英寸
DN
S1
mm
S2
mm
Dimension L
mm
L1
mm
L2
mm
D
mm
H
mm
B
mm
KGEW
0.000 mm
Dimension E
0.000 mm
预览
3D
尺寸标注
2D
下载CAD模型