??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
2415
Bill of material
2415-6C
Model no.
Port size
Option 1
Option 2
Option 3
Option 4
A
110 mm
B
24 mm
C
44 mm
F
206 mm
P
9 mm
Infotext
Dimensions
Previews
3D
Dimension
2D
Download CAD models