??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
241_8_12 - Signal Transformer
Bill of material
241-8-12
Part Number
241-8-12
Description
Split Bobbin Transformer with High Isolation, 100VA Power, 115V Input
Power
100 VA
Output Series
12.6VCT
Input
115V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
2.75 lbs (1.25 kg)
Length
4.03 in. (102.4 mm)
Width
2.3 in. (58.4 mm)
Height
2.58 in. (65.5 mm)
Previews
3D
2D
Download CAD models