??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
241_6_120l - Signal Transformer
Bill of material
241-6-120L
Part Number
241-6-120L
Description
Split Bobbin Transformer with High Isolation & Lead Wires, 30VA Power, 115V Input
Power
30 VA
Output Series
120VCT
Input
115V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
1.1 lbs (0.5 kg)
Length
3.25 in. (82.6 mm)
Width
1.74 in. (44.2 mm)
Height
1.96 in. (49.8 mm)
Previews
3D
2D
Download CAD models