??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
241_5_20l - Signal Transformer
Bill of material
241-5-20L
Part Number
241-5-20L
Description
Split Bobbin Transformer with High Isolation & Lead Wires, 12VA Power, 115V Input
Power
12 VA
Output Series
20VCT
Input
115V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
0.7 lbs (0.32 kg)
Length
2.81 in. (71.4 mm)
Width
1.43 in. (36.3 mm)
Height
1.69 in. (42.9 mm)
Previews
3D
2D
Download CAD models