??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
241_3_28 - Signal Transformer
Bill of material
241-3-28
Part Number
241-3-28
Description
Split Bobbin Transformer with High Isolation, 2.4VA Power, 115V Input
Power
2,4 VA
Output Series
28VCT
Input
115V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
0.25 lbs (0.11 kg)
Length
2.07 in. (52.6 mm)
Width
1.17 in. (29.7 mm)
Height
1.23 in. (31.2 mm)
Previews
3D
2D
Download CAD models