??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2404296 - SOL-SC-4ST-0-DC-1MPPT-1001
Bill of material
PHOENIX CONTACT 2404296
Product number of the Manufacturer
2404296
Short Description
String combiner box (SCB)
Long Description
String combiner box (SCB)
Manufacturer Type Description
SOL-SC-4ST-0-DC-1MPPT-1001
Preview
International product number
4055626396217
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
72
degree of protection
IP65
width
180 mm
height
180 mm
depth
111 mm
GTIN
4055626396217
Manufacturer product designation
String combiner box (SCB)
Manufacturer product description
String combiner box for photovoltaic systems up to 1,000 V DC for connecting 1x 4 strings. With surge protection (type 1/2) and SUNCLIX DC connectors for the input and output side (SUNCLIX mating connectors supplied as standard).
Product type
SOL-SC-4ST-0-DC-1MPPT-1001
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85363030
Country of origin
DE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作