??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2403335 - SOL-SC-4ST-0-DC-1MPPT-1011
Bill of material
PHOENIX CONTACT 2403335
Product number of the Manufacturer
2403335
Short Description
String combiner box (SCB)
Long Description
String combiner box (SCB)
Manufacturer Type Description
SOL-SC-4ST-0-DC-1MPPT-1011
Preview
International product number
4055626369099
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP65
width
254 mm
height
180 mm
depth
111 mm
GTIN
4055626369099
Manufacturer product designation
String combiner box (SCB)
Manufacturer product description
String combiner box for photovoltaic systems up to 1,000 V DC for connecting 1x 4 strings. With surge protection (type 1/2), string fuses for the positive and negative side, and SUNCLIX DC connectors for the input and output side (SUNCLIX mating connectors supplied as standard).
Product type
SOL-SC-4ST-0-DC-1MPPT-1011
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85363030
Country of origin
DE
Deeplink
Deeplink
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça