??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2402981 - BL FPM 18.5
Bill of material
PHOENIX CONTACT 2402981
Product number of the Manufacturer
2402981
Short Description
Monitor
Long Description
Monitor with 46.9 cm/18.5" TFT-display (projective-capacitive, ten-touch control), 1366 x 768 pixel(s) (WXGA), 16.7 million colors, without, 1x USB Type A (For touch control only), Without network, without operating system. (bus system:)
Manufacturer Type Description
BL FPM 18.5
Preview
International product number
4055626202303
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4055626202303
Manufacturer product designation
Monitor
Manufacturer product description
IP65-rated, 18.5-inch, flat-panel LCD monitor with projective capacitive touch screen
Product type
BL FPM 18.5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85299020
Country of origin
TW
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD