??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 25
HELP_VARIABLE
Company
agru
Description
240 - T-Diaphragm Valve
Bill of material
AGRU_35240201421_T-Diaphragm Valve_manually controlled_PVDF UHP natural_200/140 - SDR21 MOP 10 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
240
Weight
kg
Dimension long
Dimension short
Description 1
T-Diaphragm Valve
Description 2
manually controlled
Description 3
EPDM/PTFE diaphragm
Material
PVDF UHP natural
Manufacturing process
machined
Connection methode
Butt + IR-welding
Outside diameter (DAOD)
mm
Outside diameter1 (DAOD1)
mm
S
mm
S1
mm
Dimension L
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
D1
mm
Z
mm
H
mm
T
mm
T1
mm
B
135.000 mm
SL1
32.000 mm
ST
48.300 mm
DN
40.000 mm
SL
194.000 mm
Anteprime
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Download modelli CAD