??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WAGO
Description
236-501/334-000 - MODULAR PCB TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POLE PIN SPACING 7.5/7.62 MM / 0.3 IN WITH SOLDER PINS 3.6 MM / 0.217 IN
Bill of material
236-754/334-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
Measured voltage
630 V
Rated impulse voltage
6 kV
Pollution degree
2
Current intensity
24 A
Pin Spacing
7.50 mm
No. of poles
1
Height
13.00 mm
Width
7.50 mm
Depth
14.00 mm
Number of connection points
1
Number of potentials
1
Color
Dimensions
1,1 + 0,1 mm
Previews
3D
2D
Download CAD models