??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WAGO
Description
236-301 - MODULAR PCB TERMINAL BLOCK 1 SOLDER PIN / POLE REAR 1 POLE PIN SPACING 10/10.16 MM / 0.4 IN
Bill of material
236-734
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
Measured voltage
1000 V
Rated impulse voltage
8 kV
Pollution degree
2
Current intensity
24 A
Pin Spacing
10.00 mm
No. of poles
1
Height
13.00 mm
Width
10.00 mm
Depth
14.00 mm
Number of connection points
1
Number of potentials
1
Color
Dimensions
1,1 + 0,1 mm
Weight
g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models