??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Spraying Systems
Description
23520 - Throttling Valve
Bill of material
23520-1/2-PP
Sales Part
Material
Polypropylene
Series
Throttling and Pressure Relief/Regulating Valves
Inlet Connection Size
Outlet Connection Size
Inlet Connection Gender
Male
Inlet Connection Thread Type
NPT
Outlet Connection Gender
Female
Outlet Connection Thread Type
NPT
B
Inch
W
Inch
L
Inch
Min Pressure
0 psi
Max Pressure
150 psi
Net Weight
2.82 oz
Previews
3D
2D
CAD modeli indir