??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Spraying Systems
Description
23520 - Throttling Valve - Metric
Bill of material
B23520-1/2-PP
Sales Part
Material
Polypropylene
Series
Throttling and Pressure Relief/Regulating Valves
Inlet Connection Size
ICH
Outlet Connection Size
OCH
Inlet Connection Gender
Male
Inlet Connection Thread Type
BSPT
Outlet Connection Gender
Female
Outlet Connection Thread Type
BSPT
B
mm
W
mm
L
mm
Min Pressure
0 bar
Max Pressure
10.4 bar
Net Weight
0.08 kg
Previews
3D
2D
Сваляне на CAD модели