??
Catalog navigation
Выбор CAD модели
Доступные продукты: 6
HELP_VARIABLE
Company
WAGO
Description
235-711/331-000 - 2-CONDUCTOR PCB TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POLE PIN SPACING 5/5.08 MM / 0.2 IN WITH PUSH BOTTONS
Bill of material
235-713/331-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
2 x 0.25 - 0.75 mm²
Cross section
2 x 24 - 18 AWG
Strip length
9 - 10 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
10 A
Pin Spacing
5.00 mm
No. of poles
1
Height
15.50 mm
Width
5.00 mm
Depth
12.50 mm
Number of connection points
2
Number of potentials
2
Color
Dimensions
1 +0,1 mm
Weight
g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Предварительные просмотры
3D
2D
Загрузка CAD-моделей