??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2337019-1
Bill of material
2337019-1
Part Number
2337019-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2337019-1
TE Internal Description
UMCC Micro-Coax receptacle, Gen 1
RF Interface
UMCC
RF Connector Style
Receptacle
Compatible with RF Cable Type
Coax
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
1
PCB Mount Orientation
Vertical
Number of Coaxial Contacts
1
Impedance
50 Ohm
EMI & RFI Protection Type
Shielding
Cable Connector Orientation
Straight
Body Material
High Temperature Thermoplastic UL94-V0
RF Connector Center Contact Plating Material
Gold over Nickel
RF Connector Center Contact Material
Copper Alloy
Termination Method to Wire & Cable
Solder
Termination Method to Printed Circuit Board
Surface Mount
RF Connector Coupling Mechanism
Snap-Off, Snap-On
Connector Mounting Type
Board Mount
RF Contact Captivation Method
Solder
Housing Color
Black
Operating Temperature Range
-40 - 85, -40 - 85 C
Operating Temperature Range
-40 - 185, -40 - 185 F
Operating Frequency
0 - 6 GHz
Packaging Method
Box
Previews
3D
2D
Download CAD models