??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2329531-1
Bill of material
2329531-1
Part Number
2329531-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2329531-1
TE Internal Description
20POS,TAB0.63X0.63,HDR ASSY,90DEG,SLDR
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Hybrid Header
No
Shielded
No
Number of Positions
20
Number of Rows
2
Color
Black
Connector Code
AD
Tab Width
.63 mm [ .025 in ]
Tab Thickness
.63 mm [ .025 in ]
Interface Plating
Tin (Sn)
Contact Current Rating Max
7.5 A
Termination Method
Through Hole - Solder
Mounting Orientation
Horizontal90
Connector Mounting Type
Board Mount
Centerline
2.5 mm [ .098 in ] Pitch
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Signal
Packaging Quantity
336
Packaging Type
Tray
Previews
3D
2D
Download CAD models