??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2327042-1
Bill of material
2327042-1
Part Number
2327042-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2327042-1
TE Internal Description
2POS,MCON 1.2,TAB HSG ASSY,SLD,COD A
Connector Style
Housing for male terminals
Connector System
Wire-to-Wire
Sealable
Yes
Hybrid Connector
No
Primary Locking Feature
Clean Body
Connector & Contact Terminates To
Wire & Cable
Number of Positions
2
Number of Rows
1
Nominal Voltage Architecture
12 V
Operating Voltage
12 VDC
Color
Black
Connector Code
A
Cable Exit Angle
180
Body Material
PBT GF
Contact Current Rating Max
7.5, 14 A
Connector Mounting Type
Cable Mount (Free-Hanging)
Mounting Feature
With
Terminal Position Assurance
Yes
Polarized
Yes
Centerline
5 mm [ .197 in ] Pitch
Width
17.15 mm [ .675 in ]
Height
17.02 mm [ .67 in ]
Length
46.38 mm [ 1.826 in ]
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-40 - 257, -40 - 257 F
Circuit Application
Signal
Degree of Protection
IP67, IP69K
UL Flammability Rating
UL 94V-0
AgencyStandard
SAEUSCAR-2
Packaging Method
Package
Packaging Quantity
800
Connector Position Assurance Capable
No
Serviceable
Yes
Previews
3D
2D
Download CAD models