??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2324086-1
Bill of material
2324086-1
Part Number
2324086-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2324086-1
TE Internal Description
1POS,P2P,SOC HSG ASSY,180DEG,CODA,50SQMM
Connector Style
Housing for female terminals
Sealable
Yes
Hybrid Connector
Yes
Primary Locking Feature
Locking Lance
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Rows
1
Blank Cavity Position
1
Nominal Voltage Architecture
850 V
Operating Voltage
850 VDC
Color
Orange
Connector Code
1
Cable Exit Angle
180
Body Material
PA
Mating Pin Diameter
8 mm
Contact Current Rating Max
200 A
Connector Mounting Type
Panel
Terminal Position Assurance
Yes
Mounting Feature
With
Polarized
Yes
Length
102 mm
Height
60.45 mm
Width
59 mm
Operating Temperature Range
-40 - 140 C
Circuit Application
Power & Signal
Degree of Protection
IP2XB
AgencyStandard
LV214
UL Flammability Rating
UL 94V-0
Packaging Method
Box
Previews
3D
2D
Download CAD models