??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2322401 - VIP-2/SC/HD15SUB/F
Bill of material
PHOENIX CONTACT 2322401
Product number of the Manufacturer
2322401
Short Description
Interface module
Long Description
VARIOFACE module, with screw connection and high density D-Subminiature female connector, for mounting on NS 35, no. of pos.: 15, width: 44.9 mm
Manufacturer Type Description
VIP-2/SC/HD15SUB/F
Preview
International product number
4046356451703
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
1 A
Application standards
EN 50178
certificate/approval
cUL Recognized, UL Recognized
width
44.644 mm
height
65.050 mm
net weight
0.1056 kg
depth
45.100 mm
Pole number
15
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4046356451703
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and high density D-Subminiature female connector, for mounting on NS 35, no. of pos.: 15, width: 44.9 mm
Product type
VIP-2/SC/HD15SUB/F
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir