??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2322391 - VIP-3/SC/HD62SUB/M
Bill of material
PHOENIX CONTACT 2322391
Product number of the Manufacturer
2322391
Short Description
Interface module
Long Description
VARIOFACE module, with screw connection and high density D-SUB miniature pin strip, for mounting on NS 35 rails, no. of pos.: 62, width: 180 mm
Manufacturer Type Description
VIP-3/SC/HD62SUB/M
Preview
International product number
4046356451697
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
40
rated voltage
25 V
rated current
1 A
Application standards
EN 50178
certificate/approval
cUL Recognized, UL Recognized
width
112.980 mm
height
69.05 mm
net weight
0.3083 kg
depth
62.00 mm
Pole number
62
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4046356451697
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and high density D-SUB miniature pin strip, for mounting on NS 35 rails, no. of pos.: 62, width: 180 mm
Product type
VIP-3/SC/HD62SUB/M
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models