??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2322375 - VIP-3/SC/HD26SUB/M
Bill of material
PHOENIX CONTACT 2322375
Product number of the Manufacturer
2322375
Short Description
Interface module
Long Description
VARIOFACE module, with screw connection and high density D-SUB miniature pin strip, for mounting on NS 35 rails, no. of pos.: 26, width: 79 mm
Manufacturer Type Description
VIP-3/SC/HD26SUB/M
Preview
rated voltage
25 V
rated current
1 A
Application standards
EN 50178
width
52.02 mm
height
69.8 mm
net weight
0.138 kg
depth
62 mm
Pole number
26
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4046356451673
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and high density D-SUB miniature pin strip, for mounting on NS 35 rails, no. of pos.: 26, width: 79 mm
Product type
VIP-3/SC/HD26SUB/M
GLN of manufacturer
4063151
International product number
4046356451673
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드