??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2322326 - VIP-2/SC/HD15SUB/M
Bill of material
PHOENIX CONTACT 2322326
Product number of the Manufacturer
2322326
Short Description
Interface module
Long Description
VARIOFACE module, with screw connection and high density D-Subminiature male connector, for mounting on NS 35 rails, no. of pos.: 15, width: 57 mm
Manufacturer Type Description
VIP-2/SC/HD15SUB/M
Preview
width
44.900 mm
height
65.500 mm
rated voltage
25 V
rated current
1 A
Application standards
EN 50178
net weight
0.100 kg
depth
45.100 mm
Pole number
15
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4046356451253
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and high density D-Subminiature male connector, for mounting on NS 35 rails, no. of pos.: 15, width: 57 mm
Product type
VIP-2/SC/HD15SUB/M
GLN of manufacturer
4063151
International product number
4046356451253
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models