??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2322304 - VIP-2/SC/FLK50/MODI-TSX/Q
Bill of material
PHOENIX CONTACT 2322304
Product number of the Manufacturer
2322304
Short Description
Passive module
Long Description
VARIOFACE interface module, for MODICON® TSX Quantum, with MODICON®-specific labeling, for I/O of 32 channels
Manufacturer Type Description
VIP-2/SC/FLK50/MODI-TSX/Q
Preview
International product number
4046356451192
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
40
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
cUL Recognized, UL Recognized
width
105.604 mm
height
65.8 mm
net weight
0.2171 kg
depth
56.000 mm
Pole number
50
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4046356451192
Manufacturer product designation
Passive module
Manufacturer product description
VARIOFACE interface module, for MODICON® TSX Quantum, with MODICON®-specific labeling, for I/O of 32 channels
Product type
VIP-2/SC/FLK50/MODI-TSX/Q
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD