??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2322294 - VIP-2/SC/FLK14/8P/PLC
Bill of material
PHOENIX CONTACT 2322294
Product number of the Manufacturer
2322294
Short Description
Interface module
Long Description
VARIOFACE interface module, for 8 channels, each with an additional terminal block per signal for a common plus potential
Manufacturer Type Description
VIP-2/SC/FLK14/8P/PLC
Preview
International product number
4046356451185
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
cUL Recognized, UL Recognized
width
49.72 mm
height
65.8 mm
net weight
0.080 kg
depth
56.00 mm
Pole number
14
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4046356451185
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE interface module, for 8 channels, each with an additional terminal block per signal for a common plus potential
Product type
VIP-2/SC/FLK14/8P/PLC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model