??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2322278 - VIP-3/SC/FLK14/8IM/PLC
Bill of material
PHOENIX CONTACT 2322278
Product number of the Manufacturer
2322278
Short Description
Passive module
Long Description
VARIOFACE sensor module, for connecting 8 pnp sensors
Manufacturer Type Description
VIP-3/SC/FLK14/8IM/PLC
Preview
International product number
4046356450997
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
EAC
width
52.02 mm
height
69.8 mm
net weight
0.136 kg
depth
62.000000 mm
Pole number
14
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4046356450997
Manufacturer product designation
Passive module
Manufacturer product description
VARIOFACE sensor module, for connecting 8 pnp sensors
Product type
VIP-3/SC/FLK14/8IM/PLC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models