??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2322252 - VIP-2/SC/FLK50/LED/PLC
Bill of material
PHOENIX CONTACT 2322252
Product number of the Manufacturer
2322252
Short Description
Passive module
Long Description
VARIOFACE interface module, with LED, for 32 channels
Manufacturer Type Description
VIP-2/SC/FLK50/LED/PLC
Preview
International product number
4046356451062
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
40
rated voltage
24 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
EAC
width
105.604 mm
height
65.8 mm
net weight
0.205 kg
depth
56.000 mm
Pole number
50
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4046356451062
Manufacturer product designation
Passive module
Manufacturer product description
VARIOFACE interface module, with LED, for 32 channels
Product type
VIP-2/SC/FLK50/LED/PLC
URI of the product
http://www.phoenixcontact.com/product/2322252
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models