??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2322236 - VIP-3/SC/D50SUB/F/LED
Bill of material
PHOENIX CONTACT 2322236
Product number of the Manufacturer
2322236
Short Description
Interface module
Long Description
VARIOFACE module, with screw connection and D-SUB miniature socket strip, for mounting on NS 35 rails, with LED, 50-pos.
Manufacturer Type Description
VIP-3/SC/D50SUB/F/LED
Preview
International product number
4046356451758
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
92
width
98.200 mm
height
69 mm
rated voltage
24 V
rated current
0.500 A
Application standards
IEC 60664, DIN EN 50178
net weight
0.256 kg
depth
62 mm
Pole number
50
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4046356451758
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and D-SUB miniature socket strip, for mounting on NS 35 rails, with LED, 50-pos.
Product type
VIP-3/SC/D50SUB/F/LED
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models