??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2322144-2
Bill of material
2322144-2
Part Number
2322144-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2322144-2
TE Internal Description
MBXL RA HDR STR 1ACP+8S+1ACP,HF
Product Type
Header
Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
10
PCB Mount Orientation
Right Angle
Number of Power Positions
2
Number of Signal Positions
8
Number of Rows
4
Board-to-Board Configuration
Right Angle
Operating Voltage
480, 600 VAC
Operating Voltage
480, 600 VDC
Contact Current Rating Max
150 A
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Gold
Termination Method to Wire & Cable
Crimp
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
Connector Mounting Type
Board Mount
Centerline Pitch
2.54, 15.24 mm
Centerline Pitch
.1, .6 in
UL Flammability Rating
High Temperature Thermoplastic
Housing Color
Black
Row-to-Row Spacing
2.54 mm [ .1 in ]
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-40 - 257, -40 - 257 F
Circuit Application
Power & Signal
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Bulk
Previews
3D
2D
Download CAD models