??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2322142 - VIP-2/SC/D 9SUB/M/LED
Bill of material
PHOENIX CONTACT 2322142
Product number of the Manufacturer
2322142
Short Description
Interface module
Long Description
VARIOFACE module, with screw connection and D-Subminiature pin strip, for mounting on NS 35 rails, with LED, 9-pos.
Manufacturer Type Description
VIP-2/SC/D 9SUB/M/LED
Preview
International product number
4046356451765
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
92
width
34.700 mm
height
65.500 mm
rated voltage
24 V
rated current
2.500 A
Application standards
IEC 60664, DIN EN 50178
net weight
0.092 kg
depth
45.100 mm
Pole number
9
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4046356451765
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and D-Subminiature pin strip, for mounting on NS 35 rails, with LED, 9-pos.
Product type
VIP-2/SC/D 9SUB/M/LED
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей