??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2322124-9
Bill of material
2322124-9
Part Number
2322124-9
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2322124-9
TE Internal Description
MBXL VERT HDR STR 7ACP,HF
Product Type
Header
Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
7
PCB Mount Orientation
Vertical
Number of Power Positions
7
Board-to-Board Configuration
Vertical
Operating Voltage
300 VAC
Operating Voltage
300 VDC
Contact Current Rating Max
67 A
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Gold
Termination Method to Wire & Cable
Crimp
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
Connector Mounting Type
Board Mount
Centerline
7.62 mm [ .3 in ] Pitch
UL Flammability Rating
High Temperature Thermoplastic
Housing Color
Black
Housing Material
Polyphthalamide
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-40 - 257, -40 - 257 F
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Bulk
Previews
3D
2D
Download CAD models