??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2321923 - FLKM-2KS50/PMT/ADV151/Z/YCS
Bill of material
PHOENIX CONTACT 2321923
Product number of the Manufacturer
2321923
Short Description
Passive module
Long Description
VARIOFACE input module with spring-cage connection, 32 channels, redundant connector for Yokogawa input modules ADV151, ADV161.
Manufacturer Type Description
FLKM-2KS50/PMT/ADV151/Z/YCS
Preview
International product number
4046356418478
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
62
rated voltage
24 V
rated current
0.063 A
Application standards
DIN EN 50178
width
231.6 mm
height
111.8 mm
net weight
0.643 kg
depth
65.5 mm
Pole number
64
Degree of soiling
2
mounting type
Top-hat rail TH35
GTIN
4046356418478
Manufacturer product designation
Passive module
Manufacturer product description
VARIOFACE input module with spring-cage connection, 32 channels, redundant connector for Yokogawa input modules ADV151, ADV161.
Product type
FLKM-2KS50/PMT/ADV151/Z/YCS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389091
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models