??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2321884 - FLKM-2KS50/PMT/ADV151/YCS
Bill of material
PHOENIX CONTACT 2321884
Product number of the Manufacturer
2321884
Short Description
Passive module
Long Description
VARIOFACE input module with screw connection, 32 channels, redundant connector plug for Yokogawa input modules ADV151, ADV161.
Manufacturer Type Description
FLKM-2KS50/PMT/ADV151/YCS
Preview
rated voltage
24 V
rated current
0.063 A
Application standards
DIN EN 50178
width
231.6 mm
height
111.8 mm
net weight
0.643 kg
depth
65.5 mm
Pole number
64
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4046356563703
Manufacturer product designation
Passive module
Manufacturer product description
VARIOFACE input module with screw connection, 32 channels, redundant connector plug for Yokogawa input modules ADV151, ADV161.
Product type
FLKM-2KS50/PMT/ADV151/YCS
GLN of manufacturer
4063151
International product number
4046356563703
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models