??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2321842 - FLKM-2KS50/BFI/SPT/CS/C-L
Bill of material
PHOENIX CONTACT 2321842
Product number of the Manufacturer
2321842
Short Description
Passive module
Long Description
Termination board for Yokogawa ADV 151, ADV 161, ADV 551 and ADV 561 I/O modules with a fuse for cable protection (5 x 20) and fuse failure display (LED) per channel. Redundant system connection.
Manufacturer Type Description
FLKM-2KS50/BFI/SPT/CS/C-L
Preview
International product number
4046356350631
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
rated voltage
24 V
rated current
0.100 A
Application standards
DIN EN 50178
width
343.4 mm
height
125.4 mm
net weight
0.800 kg
depth
70.5 mm
Pole number
50
mounting type
Top-hat rail TH35
GTIN
4046356350631
Manufacturer product designation
Passive module
Manufacturer product description
Termination board for Yokogawa ADV 151, ADV 161, ADV 551 and ADV 561 I/O modules with a fuse for cable protection (5 x 20) and fuse failure display (LED) per channel. Redundant system connection.
Product type
FLKM-2KS50/BFI/SPT/CS/C-L
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели