??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Halder
Description
23211. - Sub-Part Stop
Bill of material
23211.0020 Sub-Part Clamp
Ref. No.
23211.0020
Version
Sub-Part Stop
Clamping force
20 kN
Torque max.
50 Nm
Weight
4500 g
Previews
3D
Dimenze
2D
Stáhnout CAD model