??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
23211. - Sub-Part Clamp
Bill of material
23211.0010 Sub-Part Clamp
Ref. No.
23211.0010
Version
Sub-Part Clamp
Clamping force
20 kN
Torque max.
50 Nm
Weight
4600 g
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Previews
3D
Dimension
2D
Download CAD models