??
Catalog navigation
Выбор CAD модели
Доступные продукты: 11
HELP_VARIABLE
Company
WAGO
Description
232-762 TO 232-772 - THT female header, straight, Pin spacing 7.62 mm, 0.6 x 1.0 mm solder pin
Bill of material
232-766
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
12 A
Pin Spacing
7.62 mm
No. of poles
Height
18.25 mm
Width
mm
Depth
11.60 mm
Color
orange
Comment
L = (No. of poles - 1) x Pin Spacing + 5.08 mm + 1,5 mm
Dimensions
1.3 +0.1 mm
Weight
g
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Предварительные просмотры
3D
2D
Загрузка CAD-моделей