??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
WAGO
Description
232-732/047-000 TO 232-746/047-000 - THT female header, straight, Pin spacing 7.5 mm, Spacer flange, 0.6 x 1.0 mm solder pin
Bill of material
232-737/047-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
630 V
Rated impulse voltage
6 kV
Pollution degree
2
Current intensity
12 A
Pin Spacing
7.50 mm
No. of poles
Height
18.25 mm
Width
mm
Depth
11.60 mm
Color
gray
Weight
g
Comment
L = (No. of poles – 1) x Pin Spacing | L1 = L + 2,8 mm | L2 = L + 8,8 mm | L3 = L + 14,8 mm
Dimensions
1.3 +0.1 mm
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Previews
3D
2D
Download CAD models