??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
WAGO
Description
232-732/039-000 to 232-749/039-000 - THT female header, straight, Pin spacing 7.5 mm, Locking lever, 0.6 x 1.0 mm solder pin
Bill of material
232-737/039-000
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
630 V
Rated impulse voltage
6 kV
Pollution degree
2
Current intensity
12 A
Pin Spacing
7.50 mm
No. of poles
Height
18.25 mm
Width
mm
Depth
11.60 mm
Color
gray
Weight
g
Comment
L = (No. of Poles - 1) x Pin Spacing + 5 mm
Dimensions
1.3 +0.1 mm
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Previews
3D
2D
Download CAD models