??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
232-663 - Strain relief housing
Bill of material
232-663
Item-No.
232-663
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
17.50 mm
Width
41.50 mm
Depth
23.00 mm
Color
grau
Weight
5.710 g
eCl@ss 7.1
27-14-92-14
Previews
3D
2D
Download CAD models