??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
232-662 - Strain relief housing
Bill of material
232-662
Item-No.
232-662
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
17.50 mm
Width
41.50 mm
Depth
15.50 mm
Color
gray
Weight
4.150 g
eCl@ss 7.1
27-14-92-14
eCl@ss 8.1
27-14-92-14
Previews
3D
2D
Download CAD models