??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
232-632 - Strain relief housing
Bill of material
232-632
Item-No.
232-632
WAGO eShop
Info DE
WAGO eShop
Info EN
Pin Spacing
5.08 mm
No. of poles
2
Height
17.50 mm
Width
13.00 mm
Depth
41.50 mm
Color
orange
Weight
3.060 g
eCl@ss 7.1
27-14-92-14
Previews
3D
2D
Download CAD models