??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
232-607 - Snap-on type strain relief housing 7-pole suitable for 5 mm pin spacing
Bill of material
232-607
Item-No.
232-607
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
17.50 mm
Width
38.00 mm
Depth
54.00 mm
Color
gray
Weight
10.200 g
eCl@ss 7.1
27-14-92-14
eCl@ss 8.1
27-14-92-14
Previews
3D
2D
Download CAD models