??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
232-605 - Strain relief housing
Bill of material
232-605
Item-No.
232-605
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
17.50 mm
Width
28.00 mm
Depth
41.50 mm
Color
grau
Weight
6.720 g
eCl@ss 7.1
27-14-92-14
Previews
3D
2D
Download CAD models