??
Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
WAGO
Description
232-507/007-000 TO 232-524/007-000 - Double pin header, DIN-35 rail mounting, Pin spacing 5 mm
Bill of material
232-512/007-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
12 A
Pin Spacing
5.00 mm
No. of poles
Height
15.00 mm
Width
mm
Depth
42.50 mm
Color
grau
Comment
L = (No. of poles x Pin Spacing) + 3,2 mm
Weight
g
eCl@ss 7.1
27-14-11-06
Previews
3D
2D
Download CAD models