??
Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
WAGO
Description
232-262/039-000 TO 232-284/039-000 - THT female header, angled, Pin spacing 5.08 mm, Locking lever, 0.6 x 1.0 mm solder pin
Bill of material
232-272/039-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
12 A
Pin Spacing
5.08 mm
No. of poles
Height
11.60 mm
Width
mm
Depth
18.25 mm
Color
orange
Comment
Dimensions
1,3 +0,1 mm
Weight
g
eCl@ss 7.1
eCl@ss 8.1
Previews
3D
2D
Stáhnout CAD model